LTC1418
PRODUCTIONLow Power, 14-Bit, 200ksps ADC with Serial and Parallel I/O
- Part Models
- 8
- 1ku List Price
- Starting From $13.52
Overview
- Single Supply 5V or ±5V Operation
- Sample Rate: 200ksps
- ±1.25LSB INL and ±1LSB DNL Max
- Power Dissipation: 15mW (Typ)
- Parallel or Serial Data Output
- No Missing Codes Over Temperature
- Power Shutdown: Nap and Sleep
- External or Internal Reference
- Differential High Impedance Analog Input
- Input Range: 0V to 4.096V or ±2.048V
- 81.5dB S/(N + D) and –94dB THD at Nyquist
- 28-Pin Narrow PDIP and SSOP Package
The LTC1418 is a low power, 200ksps, 14-bit A/D converter. Data output is selectable for 14-bit parallel or serial format. This versatile device can operate from a single 5V or ±5V supply. An on-board high performance sample-and-hold, a precision reference and internal timing minimize external circuitry requirements. The low 15mW power dissipation is made even more attractive with two user selectable power shutdown modes.
The LTC1418 converts 0V to 4.096V unipolar inputs from a single 5V supply and ±2.048V bipolar inputs from ±5V supplies. DC specs include ±1.25LSB INL, ±1LSB DNL and no missing codes over temperature. Outstanding AC performance includes 82dB S/(N + D) and 94dB THD at the Nyquist input frequency of 100kHz.
The flexible output format allows either parallel or serial I/O. The SPI/MICROWIRE compatible serial I/O port can operate as either master or slave and can support clock frequencies from DC to 10MHz. A separate convert start input and a data ready signal (BUSY) allow easy control of conversion start and data transfer.
Applications
- Remote Data Acquisition
- Battery Operated Systems
- Digital Signal Processing
- Isolated Data Acquisition Systems
- Audio and Telecom Processing
- Medical Instrumentation
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1418ACG#PBF | 28-Lead SSOP | ||
| LTC1418ACG#TRPBF | 28-Lead SSOP | ||
| LTC1418AIG#PBF | 28-Lead SSOP | ||
| LTC1418AIG#TRPBF | 28-Lead SSOP | ||
| LTC1418CG#PBF | 28-Lead SSOP | ||
| LTC1418CG#TRPBF | 28-Lead SSOP | ||
| LTC1418IG#PBF | 28-Lead SSOP | ||
| LTC1418IG#TRPBF | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1418ACG#PBF | PRODUCTION | |
| LTC1418ACG#TRPBF | PRODUCTION | |
| LTC1418AIG#PBF | PRODUCTION | |
| LTC1418AIG#TRPBF | PRODUCTION | |
| LTC1418CG#PBF | PRODUCTION | |
| LTC1418CG#TRPBF | PRODUCTION | |
| LTC1418IG#PBF | PRODUCTION | |
| LTC1418IG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |