LTC1392

PRODUCTION

Micropower Temperature, Power Supply and Differential Voltage Monitor

Viewing:

Overview

  • Complete Ambient Temperature Sensor Onboard
  • System Power Supply Monitor
  • 10-Bit Resolution Rail-to-Rail Common-Mode Differential Voltage Input
  • Available in 8-Pin SO and PDIP
  • 0.2µA Supply Current When Idle
  • 700µA Supply Current When Sampling at Maximum Rate
  • Single Supply Voltage: 4.5V to 6V
  • 3-Wire Half-Duplex Serial I/O
  • Communicates with Most MPU Serial Ports and All MPU Parallel I/O Ports
LTC1392
Micropower Temperature, Power Supply and Differential Voltage Monitor
Complete Temperature, Supply Voltage and Supply Current Monitor Output Temperature Error Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1392 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed