LTC1164-5

PRODUCTION

Low Power 8th Order Pin Selectable Butterworth or Bessel Lowpass Filter

Viewing:

Overview

  • Pin Selectable Butterworth or Bessel Response
  • 4mA Supply Current with ±5V Supplies
  • fCUTOFF up to 20kHz
  • 100µVRMS Wideband Noise
  • THD < 0.02% (50:1, VS = ±7.5V, VIN = 2VRMS)
  • Operates with a Single 5V Supply (1VRMS Input Range)
  • 60µVRMS Clock Feedthrough (Single 5V Supply)
  • Operates up to ±8V Supplies
  • TTL/CMOS-Compatible Clock Input
  • No External Components
  • Available in 14-Pin DIP and 16-Pin SO Wide Packages
LTC1164-5
Low Power 8th Order Pin Selectable Butterworth or Bessel Lowpass Filter
Butterworth 20kHz Anti-Aliasing Filter Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1164-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed