LTC1069-7

PRODUCTION

Linear Phase 8th Order Lowpass Filter

Viewing:

Overview

  • 8th Order, Linear Phase Filter in SO-8 Package
  • Raised Cosine Amplitude Response
  • -43dB Attenuation at 2x fCUTOFF
  • Wideband Noise: 140µVRMS
  • Operates from Single 5V Supply to ±5V Power Supplies
  • Clock-Tunable to 200kHz with ±5V Supplies
  • Clock-Tunable to 120kHz with Single 5V Supply
LTC1069-7
Linear Phase 8th Order Lowpass Filter
Single 5V Supply, Linear Phase 100kHz Lowpass Filter Frequency Response Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1069-7 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed