LTC1069-1

PRODUCTION

Low Power, 8th Order Progressive Elliptic, Lowpass Filter

Viewing:

Overview

  • 8th Order Elliptic Filter in SO-8 Package
  • Operates from Single 3.3V to ±5V Power Supplies
  • –20dB at 1.2fCUTOFF
  • –52dB at 1.4fCUTOFF
  • –70dB at 2fCUTOFF
  • Wide Dynamic Range
  • 110μVRMS Wideband Noise
  • 3.8mA Supply Current with ±5V Supplies
  • 2.5mA Supply Current with Single 5V Supply
  • 2mA Supply Current with Single 3.3V Supply
LTC1069-1
Low Power, 8th Order Progressive Elliptic, Lowpass Filter
Single 3.3V Supply 3kHz Elliptic Lowpass Filter Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1069-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed