LTC1067

PRODUCTION

Rail-to-Rail, Very Low Noise Universal Dual Filter Building Block

Viewing:

Part Details

  • Rail-to-Rail Input and Output Operation
  • Operates from a Single 3V to ±5V Supply
  • Dual 2nd Order Filter in a 16-Lead SSOP Package
  • >80dB Dynamic Range on Single 3.3V Supply
  • Clock-to-Center Frequency Ratio of 100:1 for the LTC1067 and 50:1 for the LTC1067-50
  • Internal Sampling-to-Center Frequency Ratio of 200:1 for the LTC1067 and 100:1 for the LTC1067-50
  • Center Frequency Error < ±0.2% Typ
  • Low Noise: <40µVRMS, Q ≤ 5
  • Customizable with Internal Resistors
LTC1067
Rail-to-Rail, Very Low Noise Universal Dual Filter Building Block
Single 3.3V Supply Rail-to-Rail, 4th Order, 10kHz Bandpass Filter Frequency Response
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1067
  • LTC1067-50
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed