LT7826
LT7826
RECOMMENDED FOR NEW DESIGNSFully Integrated 17V/8A Switched Capacitor 2:1 Converter Configurable as a Voltage Divider, Doubler, or Inverter
- Part Models
- 2
- 1ku List Price
- Starting From $3.03
Viewing:
Overview
- Wide VHIGH/VLOW Voltage Range from 0V/0V to 17V/8.5V with a Startup Voltage of 3.45V;
- Maximum Output Current 8A as a Voltage Divider
- Low Quiescent Current of 4μA at Shutdown
- Over 97% Peak Efficiency
- Standalone Voltage Divider (2:1), Doubler (1:2), Inverter (1:-1) Conversion
- Soft Startup into Steady-State Operation
- Inrush Current Limit and Overcurrent Protection
- Parallel Operation for Higher Output Power&
- Integrated Bootstrap Diodes
- Available in a 3mm x 3mm LFCSP Package
The LT®7826 is a fully integrated monolithic DC-to-DC converter. It achieves very high efficiency with a switched capacitor architecture in applications with an input-to-output voltage ratio of 2:1 (divider), 1:2 (doubler), or 1:1 (inverter). The LT7826 can handle a maximum voltage of 17V and provide a maximum output current of 8A, with fault protection. It features integrated bootstrap diodes and provides a compact and cost-effective solution for battery applications requiring current limit protection. The LT7826 operates at a fixed 500kHz switching frequency, while synchronization is available through the MODE pin for frequency tuning and interleave operation. The part is available in a 3mm x 3mm LFCSP package.
APPLICATIONS
- Battery System Applications
- Portable Consumer Electronics
- Industrial Applications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT7826ACPZ | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT7826ACPZ-RL | 16-Lead QFN (3mm x 3mm x 0.75mm w/ EP) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT7826
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT7826 yet. Have something to say?
Start a Discussion on EngineerZone®