LT6554

Obsolete

650MHz Gain of 1 Triple Video Buffer

Viewing:

Overview

  • 650MHz -3dB Small Signal Bandwidth
  • 400MHz -3dB 2VP-P Large Signal Bandwidth
  • 100MHz ±0.1dB Bandwidth
  • High Slew Rate: 2500V/µs
  • Fixed Gain of 1 Requires No External Resistors
  • 90dB Channel Separation at 10MHz
  • 60dB Channel Separation at 100MHz
  • -82dBc 2nd Harmonic Distortion at 10MHz, 2VP-P
  • -96dBc 3rd Harmonic Distortion at 10MHz, 2VP-P
  • Low Supply Current: 8mA per Amplifier
  • 6ns 0.1% Settling Time for 2V Step
  • TTL Compatible Enable: ISS ≤ 100µA When Disabled
  • Differential Gain of 0.022%, Differential Phase of 0.006°
  • Wide Supply Range: ±2.25V (4.5V) to ±6V (12V)
  • Available in 16-Lead SSOP Package
LT6554
650MHz Gain of 1 Triple Video Buffer
Triple Video Buffer and A/D Driver Large Signal Transient Response Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6554
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC794A

LT6554CGN | Triple High Speed Video Buffer, V+ = 3.3V to 5V, V– = –3.3V to –5V

Product Details

DC794A: Demo Board for the LT6554 650MHz Gain of 1 Triple Video Buffer.

DC794A
LT6554CGN | Triple High Speed Video Buffer, V+ = 3.3V to 5V, V– = –3.3V to –5V
DC794A - Schematic

Latest Discussions

No discussions on LT6554 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed