LT6238

RECOMMENDED FOR NEW DESIGNS

Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/SAR ADC Driver

Viewing:

Overview

  • Low Noise: 1.1nV/√Hz
  • Low Supply Current: 3.5mA/Amp Max
  • Low Offset Voltage: 350μV Max
  • Fast Settling Time: 570ns to 18-Bit, 2VP-P Output
  • Low Distortion: THD = –116.8dB at 2kHz
  • Wide Supply Range: 3V to 12.6V
  • Output Swings Rail-to-Rail
  • 215MHz Gain-Bandwidth Product
  • Specified Temperature Range: –40°C to 125°C
  • LT6236 Shutdown to 10μA Max
  • LT6236 in Low Profile (1mm) ThinSOT™ Package
  • Dual LT6237 in 3mm × 3mm 8-Lead DFN and 8-Lead MSOP Packages, LT6238 in 16-Lead SSOP Package
LT6238
Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/SAR ADC Driver
Differentially Driving a SAR ADC LT6237 Driving LTC2389-18 fIN = 2kHz,-1dBFS, 32768-Point FFT Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6238

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed