LT6002

PRODUCTION

Quad 1.8V, 13μA Precision Rail-to-Rail Op Amp

Viewing:

Overview

  • Ideal for Battery-Powered Applications
    • Low Voltage: 1.8V to 16V Operation
    • Low Current: 16µA/Amplifier Max
    • Small Packages: DFN, MSOP, SSOP
    • Shutdown to 1.5µA Max (LT6000, LT6001DD)
  • Low Offset Voltage: 600µV Max
  • Rail-to-Rail Input and Output
  • Fully Specified on 1.8V and 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
  • Single Available in DFN
    • Dual Available in MSOP and DFN
    • Quad Available in SSOP and DFN
LT6002
Quad 1.8V, 13μA Precision Rail-to-Rail Op Amp
Micropower Oxygen Sensor Start-Up Characteristics Supply Current vs Supply Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6002
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed