LT6001

PRODUCTION

Dual 1.8V, 13µA Precision Rail-to-Rail Op Amp

Viewing:

Overview

  • Ideal for Battery-Powered Applications
    • Low Voltage: 1.8V to 16V Operation
    • Low Current: 16µA/Amplifier Max
    • Small Packages: DFN, MSOP, SSOP
    • Shutdown to 1.5µA Max (LT6000, LT6001DD)
  • Low Offset Voltage: 600µV Max
  • Rail-to-Rail Input and Output
  • Fully Specified on 1.8V and 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
  • Single Available in DFN
    • Dual Available in MSOP and DFN
    • Quad Available in SSOP and DFN

The LT6000/LT6001/LT6002 are single, dual and quad precision rail-to-rail input and output operational amplifiers. Designed to maximize battery life in always-on applications, the devices will operate on supplies down to 1.8V while drawing only 13µA quiescient current. The low supply current and low voltage operation is combined with precision specifications; input offset is guaranteed less than 600µV. The performance on 1.8V supplies is fully specified and guaranteed over temperature. A shutdown feature available in the LT6000 and the 10-lead dual LT6001 version can be used to extend battery life by allowing the amplifiers to be switched off during periods of inactivity.

The LT6000 is available in a tiny, dual fine pitch leadless DFN package. The LT6001 is available in the 8-pin MSOP package; a 10-lead version with the shutdown feature is available in DFN package. The quad LT6002 is available in the 16-pin SSOP package and the 16-pin DFN package. These devices are specified over the commercial and industrial temperature range.

Applications

  • Gas Sensing
  • Portable Instrumentation
  • Battery- or Solar-Powered Systems
  • Low Voltage Signal Processing
  • Micropower Active Filters

LT6001
Dual 1.8V, 13µA Precision Rail-to-Rail Op Amp
Micropower Oxygen Sensor Start-Up Characteristics Supply Current vs Supply Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6001
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT6001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed