LT5581

PRODUCTION

6GHz RMS Power Detector with 40dB Dynamic Range

Viewing:

Part Details

  • Frequency Range: 10MHz to 6GHz
  • Accurate Power Measurement of High Crest Factor (Up to 12dB) Waveforms
  • 40dB Log Linear Dynamic Range
  • Exceptional Accuracy Over Temperature
  • Fast Response Time: 1μs Rise, 8μs Fall
  • Low Power: 1.4mA at 3.3V
  • Log-Linear DC Output vs Input RF Power in dBm
  • Small 3mm × 2mm 8-Pin DFN Package
  • Single-Ended RF Input
LT5581
6GHz RMS Power Detector with 40dB Dynamic Range
10MHz to 6GHz Infrastructure Power Amplifier Level Control Linearity Error vs RF Input Power,  2140MHz Modulated Waveforms Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2362 PRODUCTION 500ksps, 12-Bit Serial ADCs in TSOT-23
RF Power Detectors 1
LTC5582 PRODUCTION 40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
DC1314A

LT5581IDDB | 6GHz, 40dB RMS Power Detector Demo Board - optimized for 10MHz to 2.2GHz

Product Details

DC1314A: Demo Board for LT5581 6GHz RMS Power Detector with 40dB Dynamic Range.

DC1314A
LT5581IDDB | 6GHz, 40dB RMS Power Detector Demo Board - optimized for 10MHz to 2.2GHz
DC1314A Demo Board DC1314A Demo Board DC1314A Demo Board DC1314A Demo Board DC1314A - Schematic

Latest Discussions

Recently Viewed