LT5570

Obsolete

Fast Responding, 40MHz to 2.7GHz Mean-Squared Power Detector

Viewing:

Overview

  • Frequency Range: 40MHz to 2.7GHz
  • Accurate RMS Power Measurement of High Crest Factor Modulated Waveforms
  • Linear DC Output vs Input Power in dBm
  • Linear Dynamic Range: Up to 60dB
  • Exceptional Accuracy over Temperature: ±0.3dB
  • Fast Response Time: 0.5μs Rise Time, 8μs Fall Time
  • Low Supply Current: 26.5mA
  • Low Impedance Output Buffer Capable of Driving High Capacitance Load
  • Small 3mm × 3mm 10-Lead DFN Package
LT5570
Fast Responding, 40MHz to 2.7GHz Mean-Squared Power Detector
40MHz to 2.7GHz Mean-Squared Power Detector Output Voltage, Linearity Error vs Input Power, 25°C (2140 MHz) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC5582 PRODUCTION 40MHz to 10GHz RMS Power Detector with 57dB Dynamic Range
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1078A

LT5570IDD | RMS Power Detector for 1.85GHz to 2.7GHz Frequency Range

Product Details

DC1078A: Demo Board for the LT5570 Fast Responding with 40MHz to 2.7GHz Mean-Squared Power Detector.

eval board
DC1077A

LT5570IDD | RMS Power Detector for Low Frequency 40MHz to 875MHz

Product Details

DC1077A: Demo Board for the LT5570 Fast Responding with 40MHz to 2.7GHz Mean-Squared Power Detector.

DC1078A
LT5570IDD | RMS Power Detector for 1.85GHz to 2.7GHz Frequency Range
DC1078A - Schematic
DC1077A
LT5570IDD | RMS Power Detector for Low Frequency 40MHz to 875MHz
DC1077A - Schematic

Latest Discussions

Recently Viewed