LT4220

RECOMMENDED FOR NEW DESIGNS

Dual Supply Hot Swap Controller

Viewing:

Overview

  • Hot Swap Controller for Positive and Negative Supplies
  • Supply Tracking Mode
  • ±2.7V to ±16.5V Operation
  • Analog Current Limit with Foldback
  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Open-Collector Power Good Comparators
  • Automatic Retry or Latchoff After a Current Fault
  • Dual Undervoltage Lockout Comparator Inputs
  • Current Fault Indication

The LT4220 16-pin dual voltage Hot Swap controller allows a board to be safely inserted and removed from a live backplane. The device operates with any combination of 2.7V to 16.5V and –2.7V to –16.5V supplies. Using two external N-channel pass transistors, the board supply voltages can be ramped up at an adjustable rate. A selectable tracking mode allows dual supply tracking control for ramping the positive and negative supplies together.

The LT4220 features foldback current limit and latches off both gates if either supply remains in current limit longer than an adjustable time amount. The IC can be configured for automatic restart after a delay set by the same timer.

A power good signal indicates when the output voltages monitored by the two FB comparators are within tolerance, and the gate drive signals are at their full on voltage.

The LT4220 is available in a 16-lead narrow SSOP package.

Applications

  • Live Board Insertion
  • RAID Systems
  • –5.2V ECL Supplies
  • Industrial Controls
  • Split Supply Systems

LT4220
Dual Supply Hot Swap Controller
±12V 10A Hot Swap Controller Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4214 RECOMMENDED FOR NEW DESIGNS Negative Voltage Hot Swap Controllers
LTC4218 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT4220
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC665A

LT4220EGN | + / - 12V, 2A Hot Swap Controller with External FETs, VIN = + / - 12V, VOUT = +12V/2a, -12V/2a

Product Details

DC665A: Demo Board for the LT4220 Dual Supply Hot Swap Controller.


 


DC665A
LT4220EGN | + / - 12V, 2A Hot Swap Controller with External FETs, VIN = + / - 12V, VOUT = +12V/2a, -12V/2a
DC665A - Schematic

Latest Discussions

Recently Viewed