LT3756
LT3756-1
LT3756-2

PRODUCTION

100VIN, 100VOUT LED Controller

Viewing:

Overview

  • 3000:1 True Color PWM™ Dimming
  • Wide Input Voltage Range: 6V to 100V
  • Output Voltage Up to 100V
  • Constant-Current and Constant-Voltage Regulation
  • 100mV High Side Current Sense
  • Drives LEDs in Boost, Buck Mode, Buck-Boost Mode, SEPIC or Flyback Topology
  • Adjustable Frequency: 100kHz to 1MHz
  • Open LED Protection
  • Programmable Undervoltage Lockout with Hysteresis
  • Improved Open LED Status Pin (LT3756-2)
  • Frequency Synchronization (LT3756-1)
  • PWM Disconnect Switch Driver
  • CTRL Pin Provides Analog Dimming
  • Low Shutdown Current: <1µA
  • Programmable Soft-Start
  • Thermally Enhanced 16-Lead QFN (3mm × 3mm) and MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LT3756
LT3756-1
LT3756-2
100VIN, 100VOUT LED Controller
LT3756-3756-1-3756-2 Application Circuit LT3756-3756-1-3756-2 Pin Configuration LT3756-3756-1-3756-2 Pin Configuration LT3756-3756-1-3756-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
LTC2627 PRODUCTION 12-Bit Dual Rail-to-Rail with I²C Interface
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Pulse-Width Modulation (PWM) & Pulse Generators 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1319B-A

LT3756EMSE-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED = 80V @ 0.5A

Product Details

Demonstration circuit 1319B-A/1319B-B is a high voltage and high current LED driver controller. The VIN pin input voltage is as high as 100V, and the LED output voltage is also as high as 100V. The demonstration circuit is assembled as a boost topology from 8V to 80V input and up to 80V LED output at 0.5A with an open-LED status pin (DC1319B-A) or a sync input pin (DC1319B-B). DC1319B features PWM dimming, analog dimming, shutdown, and open-LED overvoltage protection.

eval board
DC1319B-B

LT3756EMSE-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED up to 80V @ 0.5A

Product Details

Demonstration circuit 1319B is a high voltage and high current LED driver controller feature the LT3756-1 (DC1319B-B) or the LT3756-2 (DC1319B-A). The device's VIN pin input voltage and LED output voltage can be as high as 100V; however, the demo board's open-LED overvoltage protection limits the input voltage to 80V and limits the output to approximately 92V if the LED string is opened.The demonstration circuit is assembled as a boost topology from 8V to 80V input and up to 80V LED output at 0.5A and features an open-LED status pin (DC1319B-A) or a sync input pin (DC1319B-B). DC1319B also features PWM dimming, analog dimming, shutdown, and open-LED overvoltage protection.

DC1319B-A
LT3756EMSE-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED = 80V @ 0.5A
DC1319B-A Demo Board DC1319B-A Demo Board DC1319B-A Demo Board DC1319B-A Demo Board DC1319B-A Demo Board DC1319B-A - Schematic
DC1319B-B
LT3756EMSE-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 80V, VLED up to 80V @ 0.5A
DC1319B-A - Schematic

Latest Discussions

Recently Viewed