LT3710

PRODUCTION

Secondary Side Synchronous Post Regulator

Viewing:

Overview

  • Generates a Regulated Auxiliary Output in Isolated DC/DC Converters
  • 0.8V ±1.5% Accurate Voltage Reference
  • Dual N-Channel MOSFET Synchronous Drivers
  • High Switching Frequency: Up to 500kHz
  • Programmable Current Limit Protection
  • Programmable Soft-Start
  • Automatic Frequency Synchronization
  • Small 16-Pin Thermally Enhanced TSSOP Package

The LT3710 is a high efficiency step-down switching regulator intended for auxiliary outputs in single secondary winding, multiple output power supplies.

The LT3710 drives dual synchronous N-channel MOSFETs and achieves high efficiency. With leading edge modulation, it operates well with either primary side peak current or voltage mode control. It is synchronized to the falling edge of the transformer secondary winding and can be used in both single-ended and double-ended isolated power converter topologies. A high speed operational amplifier is incorporated to achieve optimum compensation and fast transient response. A user selectable discontinuous conduction mode improves light load efficiency.

The LT3710 is available in a thermally enhanced TSSOP-16 exposed pad power package.

Applications

  • 48V Isolated DC/DC Converters
  • Multiple Output Supplies
  • Offline Converters

LT3710
Secondary Side Synchronous Post Regulator
Figure 1. Simplified Single Secondary Winding 3.3V and 1.8V Output Isolated DC/DC Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC448A

LT3710EFE LT3781EG LTC1698EGN | Dual Output Isolated Power Supply, 36V to 72V Input, 3.3VOUT @ 10A, 1.8/2.5VOUT @ 10A

Product Details

DC448A Demo Board for:

LT3710 Secondary Side Synchronous Post Regulator

LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller

DC448A
LT3710EFE LT3781EG LTC1698EGN | Dual Output Isolated Power Supply, 36V to 72V Input, 3.3VOUT @ 10A, 1.8/2.5VOUT @ 10A
DC448A - Schematic

Latest Discussions

No discussions on LT3710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed