LT3651-8.X

RECOMMENDED FOR NEW DESIGNS

Monolithic 4A High Voltage 2-Cell Li-Ion Battery Charger

Viewing:

Overview

  • Wide Input Voltage Range: 9V to 32V (40V Absolute Maximum)
  • Programmable Charge Current Up to 4A
  • Selectable C/10 or Onboard Timer Termination
  • Dynamic Charge Rate Programming/Soft-Start
  • Programmable Input Current Limit
  • ±0.5% Float Voltage Accuracy
  • ±7.5% Charge Current Accuracy
  • ±4% C/10 Detection Accuracy
  • NTC Resistor Temperature Monitor
  • Auto-Recharge at 97.5% Float Voltage
  • Auto-Precondition at <70% Float Voltage
  • Bad Battery Detection with Auto-Reset
  • Average Current Mode, Synchronous Switcher
  • User Programmable Frequency
  • Low Profile (0.75mm) 5mm × 6mm 36-Lead QFN Package

The LT3651-8.2/LT3651-8.4 are 2-cell, 4A Li-Ion/Polymer battery chargers that operate over a 9V to 32V input voltage range. An efficient monolithic average current mode synchronous switching regulator provides constant current, constant voltage charging with programmable maximum charge current. A charging cycle starts with battery insertion or when the battery voltage drops 2.5% below the float voltage. Charger termination is selectable as either charge current or internal safety timer timeout. Charge current termination occurs when the charge current falls to one-tenth the programmed maximum current (C/10). Timer based termination is typically set to three hours and is user programmable (charging continues below C/10 until timeout). Once charging is terminated, the LT3651-8.2/LT3651-8.4 supply current drops to 85μA into a standby mode.

The LT3651-8.2/LT3651-8.4 offer several safety features. A discharged battery is preconditioned with a small trickle charge and generates a signal if unresponsive. A thermistor monitors battery temperature, halting charging if out of range. Excessive die temperature reduces charge current. Charge current is also reduced to maintain constant input current to prevent excessive input loading. The LT3651-8.2/LT3651-8.4 are available in a 5mm × 6mm 36-lead QFN package.

  Float Voltage
LT3651-4.1 4.1V
LT3651-4.2 4.2V
LT3651-8.2 8.2V
LT3651-8.4 8.4V

Applications

  • Industrial Handheld Instruments
  • 12V to 24V Automotive and Heavy Equipment
  • Desktop Cradle Chargers
  • Notebook Computers

LT3651-8.X
Monolithic 4A High Voltage 2-Cell Li-Ion Battery Charger
12V to 32V 2-Cell 4A Charger Efficiency, Power Loss vs VIN Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2943 NOT RECOMMENDED FOR NEW DESIGNS Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Protection Switches & Controllers 2
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1484A-A

LT3651EUHE-8.4 Demo Board | 12V to 32VIN, 4A Synchronous Buck 2-Cell Li-Ion Charger

Product Details

Demonstration circuit 1484A-A is a 4A high voltage 2-Cell Li-Ion battery charger featuring the LT3651EUHE-8.4. The LT3651 is a complete, high power Li-Ion battery charger that can operate over a wide input voltage range. The charger is a constant-current, constant-voltage type with a maximum charge current of 4A that can be externally set. A precondition feature trickle charges a low voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning.

eval board
DC1484A-B

LT3651EUHE-8.2 Demo Board | 12V to 32VIN, 4A Synchronous Buck 2-Cell Li Ion Charger

Product Details

Demonstration circuit 1484A-B is a 4A high voltage 2-Cell Li-Ion battery charger featuring the LT3651EUHE-8.2. The LT3651 is a complete, high power Li-Ion battery charger that can operate over a wide input voltage range. The charger is a constant-current, constant-voltage type with a maximum charge current of 4A that can be externally set. A precondition feature trickle charges a low voltage battery and bad battery detection provides a signal if the battery doesn’t respond to preconditioning.

DC1484A-A
LT3651EUHE-8.4 Demo Board | 12V to 32VIN, 4A Synchronous Buck 2-Cell Li-Ion Charger
DC1484A-A - Schematic
DC1484A-B
LT3651EUHE-8.2 Demo Board | 12V to 32VIN, 4A Synchronous Buck 2-Cell Li Ion Charger
DC1484A-A - Schematic

Latest Discussions

No discussions on LT3651-8.2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed