LT3645

PRODUCTION

36V 500mA Step-Down Regulator and 200mA LDO

Viewing:

Overview

  • Wide Input Range:
    • Operation from 3.6V to 36V
    • Overvoltage Lockout Protects Circuit Through 55V Transients on Input
  • 500mA Output Current Switching Regulator
  • High Switching Frequency: 750kHz
  • 200mA Low Dropout Linear Regulator
    • 1.2V to 16V Input; 0.8V to 8V Output
    • 310mV Dropout Voltage VCC2 to OUT2
  • Precision Programmable Undervoltage Lockout
  • Short-Circuit Robust
  • Internal Soft-Start
  • <2μA Shutdown Current
  • Small Thermally Enhanced 16-Lead (3mm × 3mm) QFN and 12-Lead MSE Packages

The LT3645 is a dual output regulator combining a 500mA buck regulator and a 200mA low dropout linear regulator (LDO). The wide input voltage range of 3.6V to 36V makes the LT3645 suitable for regulating power from a wide variety of sources, including 24V industrial supplies and automotive batteries. Its high operating frequency allows the use of tiny, low cost inductors and capacitors, resulting in a very small solution.

Cycle-by-cycle current limit and frequency foldback provide protection against shorted outputs. Soft-start and frequency foldback eliminate input current surge during start-up.

The linear regulator operates from the VCC2 pin at voltages down to 1.2V. It supplies 200mA of output current with a typical dropout voltage of 310mV.

Other features of the LT3645 include a <2μA shutdown, short circuit protection, soft-start and thermal shutdown. The LT3645 is available in the thermally enhanced 16-lead (3mm × 3mm) QFN package, or a 12-lead MSE package.

Applications

  • Automotive CMOS Image Sensors
  • Industrial/Automotive Micro-Controller Supply

LT3645
36V 500mA Step-Down Regulator and 200mA LDO
3.3V/5V Step-Down Converter Buck Regulator Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3645
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1428A

LT3645EMSE Demo Board | VIN = 5V to 36V, VOUT1 = 3.3V @ 300mA, VOUT2= 2.5V @ 200mA

Product Details

Demonstration circuit 1428A features the dual output LT3645 step-down regulator plus linear regulator. The circuit is designed to convert a 5V to 36V (55V transients) input source to 3.3V at 500mA using the buck regulator and this output is linear regulated down to provide 2.5V at 200mA. Thus the two outputs provide 300mA (buck) and 200mA (LDO).

DC1428A
LT3645EMSE Demo Board | VIN = 5V to 36V, VOUT1 = 3.3V @ 300mA, VOUT2= 2.5V @ 200mA
DC1428A - Schematic

Latest Discussions

Recently Viewed