LT3598
LT3598
RECOMMENDED FOR NEW DESIGNS6-String 30mA LED Driver with ±1.5% Current Matching
- Part Models
- 8
- 1ku List Price
- Starting From $4.48
Viewing:
Overview
- True Color PWM™ Dimming Delivers Up to 3000:1 Dimming Ratio
- Drives Six Strings of LEDs at Up to 30mA
- ±1.5% Accurate LED Current Matching
- Wide Input Voltage Range: 3.2V to 30V
- Output Voltage Up to 44V
- Regulates Current Even When VIN > VOUT
- Disconnects LEDs in Shutdown
- Programmable Open LED Protection (Regulated)
- OPENLED Alert Pin
- Programmable LED Current Derating
- Adjustable Frequency: 200kHz to 2.5MHz
- Synchronizable to an External Clock
- Parallel Channels for Higher Current per LED String
- Thermally Enhanced 4mm × 4mm QFN and 24-Lead TSSOP Packages
The LT3598 is a fixed frequency step-up DC/DC converter designed to drive up to six strings of LEDs at an output voltage up to 44V. LED dimming can be achieved with analog dimming on the CTRL pin, and with pulse width modulation dimming on the PWM pin. The LT3598 accurately regulates LED current even when the input voltage is higher than the LED output voltage. The switching frequency is programmable from 200kHz to 2.5MHz through an external resistor.
Additional features include programmable overvoltage protection, switching frequency synchronization to an external clock, LED current derating based on junction temperature and/or LED temperature, LED string disable control, OPENLED alert pin and output voltage limiting when all LED strings are disconnected. The LT3598 is available in a thermally enhanced 24-lead (4mm × 4mm) QFN and 24-lead TSSOP packages.
Applications
- Notebook Computer Display
- Medium Size Displays
- Automotive LCD Display
Documentation
Data Sheet 1
User Guide 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3598EFE#PBF | 24-Lead TSSOP w/ EP | ||
| LT3598EFE#TRPBF | 24-Lead TSSOP w/ EP | ||
| LT3598EUF#PBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LT3598EUF#TRPBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LT3598IFE#PBF | 24-Lead TSSOP w/ EP | ||
| LT3598IFE#TRPBF | 24-Lead TSSOP w/ EP | ||
| LT3598IUF#PBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LT3598IUF#TRPBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT3598EFE#PBF | PRODUCTION | |
| LT3598EFE#TRPBF | PRODUCTION | |
| LT3598IFE#PBF | PRODUCTION | |
| LT3598IFE#TRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
| LT3598EFE#PBF | PRODUCTION | |
| LT3598EFE#TRPBF | PRODUCTION | |
| LT3598IFE#PBF | PRODUCTION | |
| LT3598IFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT3598EFE#PBF | PRODUCTION | |
| LT3598EFE#TRPBF | PRODUCTION | |
| LT3598IFE#PBF | PRODUCTION | |
| LT3598IFE#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LT3598IUF#PBF | PRODUCTION | |
| LT3598IUF#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LT2940 | PRODUCTION | Power and Current Monitor |
| Digital to Analog Converters (DACs) 1 | ||
| LTC2631 | PRODUCTION | Single 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Pulse-Width Modulation (PWM) & Pulse Generators 1 | ||
| LTC6992 | TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM) | |
| Temperature Sensors 1 | ||
| LTC2997 | PRODUCTION | Remote/Internal Temperature Sensor |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3598
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.