LT3512

PRODUCTION

Monolithic High Voltage Isolated Flyback Converter

Viewing:

Overview

  • 4.5V to 100V Input Voltage Range
  • Internal 420mA, 150V Power Switch
  • Boundary Mode Operation
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Improved Primary-Side Winding Feedback Load Regulation
  • VOUT Set with Two External Resistors
  • BIAS Pin for Internal Bias Supply and Power Switch Driver
  • No External Start-Up Resistor
  • 16-Lead MSOP Package

The LT3512 is a high voltage monolithic switching regulator specifically designed for the isolated flyback topology. No third winding or opto-isolator is required for regulation as the part senses output voltage directly from the primary-side flyback waveform. The device integrates a 420mA, 150V power switch, high voltage circuitry, and control into a high voltage 16-lead MSOP package with four leads removed.

The LT3512 operates from an input voltage range of 4.5V to 100V and delivers up to 4.5W of isolated output power. Two external resistors and the transformer turns ratio easily set the output voltage. Off-the-shelf transformers are available for several applications. The high level of integration and the use of boundary mode operation results in a simple, clean, tightly regulated application solution to the traditionally tough problem of isolated power delivery.

Applications

  • Isolated Telecom Power Supplies
  • Isolated Auxiliary/Housekeeping Power Supplies
  • Isolated Industrial, Automotive and Medical Power Supplies

LT3512
Monolithic High Voltage Isolated Flyback Converter
48V to 5V Isolated Flyback Converter Output Load and Line Regulation Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 2
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3512
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1803A

LT3512EMS Demo Board | 36V to 75VIN, VOUT = 5V @ 500mA

Product Details

Demonstration circuit 1803A is a monolithic high voltage isolated flyback converter featuring the LT3512. The demo circuit is designed for a 5V isolated output from an input voltage range of 36V to 75V. The maximum output current is 500mA. VIN can be lower if output current is less than 500mA. The circuit doesn’t require an opto-isolator due to the output voltage being sensed directly from the primary side transformer winding. A third winding is used to bias the LT3512 for highest efficiency.

DC1803A
LT3512EMS Demo Board | 36V to 75VIN, VOUT = 5V @ 500mA
DC1803A - Schematic

Latest Discussions

Recently Viewed