LT3495
PRODUCTION650mA Micropower Low Noise Boost Converter with Output Disconnect
- Part Models
- 8
- 1ku List Price
- Starting From $2.69
Overview
- Low Quiescent Current
- 60μA in Active Mode
- 0.1μA in Shutdown Mode
- Low Noise Control Scheme (Switching Frequency Always Stays Above Audible Range for LT3495/-1)
- Integrated Power NPN:
- 650mA Current Limit (LT3495/B)
- 350mA Current Limit (LT3495-1/B-1)
- Integrated Output Disconnect
- Integrated Output Dimming
- Wide input range: 2.5V to 16V
- Wide output range: Up to 40V
- Integrated feedback resistor
- Tiny 10-Lead 3mm × 2mm DFN Package
The LT3495/LT3495B/LT3495-1/LT3495B-1 are low noise boost converters with integrated power switch, feedback resistor and output disconnect circuitry. The parts control power delivery by varying both the peak inductor current and switch off-time. This novel* control scheme results in low output voltage ripple as well as high efficiency over a wide load range. For the LT3495/LT3495-1, the off-time of the switch is not allowed to exceed a fixed level, guaranteeing the switching frequency stays above the audio band for the entire load range. The parts feature a high performance NPN power switch with a 650mA and 350mA current limit for the LT3495/LT3495B and LT3495-1/LT3495B-1 respectively. The quiescent current is a low 60μA, which is further reduced to 0.1μA in shutdown. The internal disconnect circuitry allows the output voltage to be isolated from the input during shutdown. An auxiliary reference input (CTRL pin) overrides the internal 1.235V feedback reference with any lower value allowing full control of the output voltage during operation. The LT3495 series are available in a tiny 10-lead 3mm × 2mm DFN package.
Applications
- OLED Power
- Low Noise Power
- MP3 Player
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3495BEDDB#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3495BEDDB#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3495BEDDB-1#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3495BEDDB-1#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3495EDDB#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3495EDDB#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3495EDDB-1#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LT3495EDDB-1#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice 4
- LT3495-1 Demo Circuit - 650mA µPower Low Noise Boost Converter (3.6V to 16V @ 30mA)
- LT3495B-1 Demo Circuit - 350mA µPower Low Noise Boost Converter (3.6V to 16V @ 30mA)
- LT3495B Demo Circuit - 350mA µPower Low Noise Boost Converter (3.6V to 16V @ 70mA)
- LT3495 Demo Circuit - 650mA µPower Low Noise Boost Converter (3.6V to 16V @ 70mA)
Models for the following parts are available in LTspice:
- LT3495
- LT3495-1
- LT3495B
- LT3495B-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.