LT3492
LT3492
PRODUCTIONTriple Output LED Driver with 3000:1 PWM Dimming
- Part Models
- 8
- 1ku List Price
- Starting From $5.60
Viewing:
Overview
- True Color PWM™ Dimming Delivers Up to 3000:1 Dimming Ratio
- Built-In Gate Driver for PMOS LED Disconnect
- Three Independent Driver Channels with 600mA, 60V Internal Switches
- Operates in Buck, Boost, Buck-Boost Modes
- CTRL Pin Accurately Sets LED Current Sense Threshold Over a Range of 10mV to 100mV
- Adjustable Frequency: 330kHz to 2.1MHz
- Open LED Protection
- Wide Input Voltage Range:
- Operation from 3V to 30V
- Transient Protection to 40V
- Surface Mount Components
- 28-Lead (4mm × 5mm) QFN and TSSOP Packages
The LT3492 is a triple output DC/DC converter designed to operate as a constant-current source and is ideal for driving LEDs. The LT3492 works in buck, boost or buck-boost mode. The LT3492 uses a fixed frequency, current mode architecture resulting in stable operation over a wide range of supply and output voltages. A frequency adjust pin allows the user to program switching frequency between 330kHz and 2.1MHz to optimize efficiency and external component size.
The external PWM input provides 3000:1 LED dimming on each channel. Each of the three channels has a built-in gate driver to drive an external LED-disconnect P-channel MOSFET, allowing high dimming range. The output current range of each channel of the LT3492 is programmed with an external sense resistor.
The CTRL pin is used to adjust the LED current either for analog dimming or over-temperature protection.
Applications
- RGB Lighting
- Billboards and Large Displays
- Automotive and Avionic Lighting
- Constant-Current Sources
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3492EFE#PBF | 28-Lead TSSOP w/ EP | ||
| LT3492EFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LT3492EUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3492EUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3492IFE#PBF | 28-Lead TSSOP w/ EP | ||
| LT3492IFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LT3492IUFD#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LT3492IUFD#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT3492EFE#PBF | PRODUCTION | |
| LT3492EFE#TRPBF | PRODUCTION | |
| LT3492IFE#PBF | PRODUCTION | |
| LT3492IFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT3492EFE#PBF | PRODUCTION | |
| LT3492EFE#TRPBF | PRODUCTION | |
| LT3492IFE#PBF | PRODUCTION | |
| LT3492IFE#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LT3492EUFD#PBF | PRODUCTION | |
| LT3492EUFD#TRPBF | PRODUCTION | |
| LT3492IUFD#PBF | PRODUCTION | |
| LT3492IUFD#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2657 | PRODUCTION | Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Pulse-Width Modulation (PWM) & Pulse Generators 1 | ||
| LTC6992 | TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM) | |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3492
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.