LT3486
LT3486
PRODUCTIONDual 1.3A White LED Step-Up Converters with Wide Dimming
- Part Models
- 6
- 1ku List Price
- Starting From $3.88
Viewing:
Overview
- Wide (1000:1) PWM Dimming Range with No ColorShift
- Independent Dimming and Shutdown Control of the LED Drivers
- Drives Up to 16 White LEDs at 25mA (8 per Driver) from a Single Li-Ion Cell
- Drives Up to 16 White LEDs at 100mA (8 per Driver) from 12V Supply
- ±3% LED Current Programming Accuracy
- Open LED Protection: 36V Clamp Voltage
- Fixed Frequency Operation: Up to 2.5MHz
- Wide Input Voltage Range: 2.5V to 24V
- Low Shutdown Current: ICC < 1μA
- Overtemperature Protection
- Available in (5mm × 3mm × 0.75mm) 16-Pin DFN and 16-Pin Thermally Enhanced TSSOP Packages
The LT3486 is a dual step-up DC/DC converter specifically designed to drive up to 16 White LEDs (8 in series per converter) at constant current from a single Li-Ion cell. Series connection of the LEDs provides identical LED currents resulting in uniform brightness. The two independent converters are capable of driving asymmetric LED strings.
The dimming of the two LED strings can be controlled independently via the respective CTRL pins. An internal dimming system allows the dimming range to be extended up to 1000:1 by feeding a PWM signal to the respective PWM pins. The LT3486 operating frequency can be set with an external resistor over a 200kHz to 2.5MHz range. A low 200mV feedback voltage (±3% accuracy) minimizes power loss in the current setting resistor for better efficiency. Additional features include output voltage limiting when LEDs are disconnected and overtemperature protection.
The LT3486 is available in a space saving 16-pin DFN (5mm × 3mm × 0.75mm) and 16-pin thermally enhanced TSSOP packages.
Applications
- Notebook PC Display
- LED Camera Light for Cell Phones
- Car Dashboard Lighting
- Avionics Displays
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3486EDHC#PBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LT3486EDHC#TRPBF | 16-Lead DFN (5mm x 3mm w/ EP) | ||
| LT3486EFE#PBF | 16-Lead TSSOP w/ EP | ||
| LT3486EFE#TRPBF | 16-Lead TSSOP w/ EP | ||
| LT3486IFE#PBF | 16-Lead TSSOP w/ EP | ||
| LT3486IFE#TRPBF | 16-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT3486EFE#PBF | PRODUCTION | |
| LT3486EFE#TRPBF | PRODUCTION | |
| LT3486IFE#PBF | PRODUCTION | |
| LT3486IFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LT2940 | PRODUCTION | Power and Current Monitor |
| Digital to Analog Converters (DACs) 1 | ||
| LTC2635 | PRODUCTION | Quad 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference |
| Pulse-Width Modulation (PWM) & Pulse Generators 1 | ||
| LTC6992 | TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM) | |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3486
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT3486 yet. Have something to say?
Start a Discussion on EngineerZone®