LT3465

PRODUCTION

1.2MHz White LED Step-Up Converters with Built-In Schottky in ThinSOT

Viewing:

Overview

  • Inherently Matched LED Current
  • Drives Up to Six LEDs from a 3.6V Supply
  • No External Schottky Diode Required
  • 1.2MHz Switching Frequency (LT3465)
  • 2.4MHz Switching Frequency Above AM Broadcast Band (LT3465A)
  • VIN Range: 2.7V to 16V
  • VOUT(MAX) = 30V
  • Automatic Soft-Start (LT3465)
  • Open LED Protection
  • High Efficiency: 81% (LT3465) 79% (LT3465A) Typical
  • Requires Only 0.22µF Output Capacitor
  • Low Profile (1mm) SOT-23 Packaging
LT3465
1.2MHz White LED Step-Up Converters with Built-In Schottky in ThinSOT
Figure 1. Li-Ion Powered Driver for Four White LEDs Conversion Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3465
  • LT3465A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC637A

LT3465ES6 LT3465AES6 | Single Cell White LED (4) Driver

Product Details

DC637A: Demo Board for the LT3465 1.2MHz White LED Step-Up Converters with Built-In Schottky in ThinSOT.

eval board
DC637A

LT3465ES6 LT3465AES6 | Single Cell White LED (4) Driver

Product Details

DC637A: Demo Board for the LT3465 1.2MHz White LED Step-Up Converters with Built-In Schottky in ThinSOT.

DC637A
LT3465ES6 LT3465AES6 | Single Cell White LED (4) Driver
DC637A - Schematic
DC637A
LT3465ES6 LT3465AES6 | Single Cell White LED (4) Driver
DC637A - Schematic

Latest Discussions

Recently Viewed