LT1977

PRODUCTION

High Voltage 1.5A, 500kHz Step-Down Switching Regulator with 100µA Quiescent Current

Viewing:

Overview

  • Wide Input Range: 3.3V to 60V
  • 1.5A Peak Switch Current
  • Burst Mode® Operation: 100µA Quiescent Current
  • Low Shutdown Current: IQ < 1µA
  • Power Good Flag with Programmable Threshold
  • Load Dump Protection to 60V
  • 500kHz Switching Frequency
  • Saturating Switch Design: 0.2Ω On-Resistance
  • Peak Switch Current Maintained Over Full Duty Cycle Range
  • 1.25V Feedback Reference Voltage
  • Easily Synchronizable
  • Soft-Start Capability
  • Small 16-Pin Thermally Enhanced TSSOP Package
LT1977
High Voltage 1.5A, 500kHz Step-Down Switching Regulator with 100µA Quiescent Current
14V to 3.3V Step-Down Converter with 100µA No Load Quiescent Current Supply Current vs Input Voltage Product Package 1 Efficiency and Power Loss Supply Current vs Input Voltage vs Load Current
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1977
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC639A

LT1977IFE | High Voltage 1.5A 500kHz Step-Down Converter with Burst Mode, 4V to 60VIN*, 3.3VOUT @ 1A

Product Details

DC639A: Demo Board for the LT1977 High Voltage 1.5A, 500kHz Step-Down Switching Regulator with 100µA Quiescent Current.

DC639A
LT1977IFE | High Voltage 1.5A 500kHz Step-Down Converter with Burst Mode, 4V to 60VIN*, 3.3VOUT @ 1A
DC639A - Schematic

Latest Discussions

No discussions on LT1977 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed