LT1969

Obsolete

Dual 700MHz, 200mA, Adjustable Current Operational Amplifier

Viewing:

Overview

  • 700MHz Gain Bandwidth
  • ±200mA Minimum IOUT
  • Adjustable Quiescent Current
  • Low Distortion: −72dBc at 1MHz, 4VP-P , 25Ω, AV = 2
  • Stable in AV ≥ 10, Simple Compensation for AV < 10
  • ±4.3V Minimum Output Swing, VS = ±6V, RL = 25Ω
  • Stable with 1000pF Load
  • 6nV/√Hz Input Noise Voltage
  • 2pA/√Hz Input Noise Current
  • 4mV Maximum Input Offset Voltage
  • 4µA Maximum Input Bias Current
  • 400nA Maximum Input Offset Current
  • ±4.5V Minimum Input CMR, VS = ±6V
  • Specified at ±6V, ±2.5V
LT1969
Dual 700MHz, 200mA, Adjustable Current Operational Amplifier
Single 12V Supply ADSL Modem Line Driver ADSL Modem Line Driver Distortion Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1969 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed