LT1939

PRODUCTION

Monolithic 2A Step-Down Regulator Plus Linear Regulator/Controller

Viewing:

Overview

  • Wide Input Range: 3V to 25V
  • Short-Circuit Protected Over Full Input Range
  • 2A Output Current Capability
  • Adjustable/Synchronizable Fixed Frequency Operation from 250kHz to 2.2MHz
  • Soft-Start/Tracking Capability
  • Output Adjustable Down to 0.8V
  • Adjustable Linear Regulator/Driver with 13mA Output Capability
  • Power Good Comparator with Complementary Outputs
  • Low Shutdown Current: 12μA
  • Thermally Enhanced 3mm × 3mm DFN Package
LT1939
Monolithic 2A Step-Down Regulator Plus Linear Regulator/Controller
Dual Step-Down Converters Switching Converter Efficiency Product Package 1 Output Voltage Ripple
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1939
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1293A

LT1939EDD | Monolithic 2A Step-Down Regulator Plus Linear Regulator/Controller

Product Details

DC1293A: Demo Board for LT1939 Monolithic 2A Step-Down Regulator Plus Linear Regulator/Controller

DC1293A
LT1939EDD | Monolithic 2A Step-Down Regulator Plus Linear Regulator/Controller
DC1293A - Schematic

Latest Discussions

Recently Viewed