LT1913
PRODUCTION25V, 3.5A, 2.4MHz Step-Down Switching Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $5.54
Overview
- Wide Input Range: 3.6V to 25V
- 3.5A Maximum Output Current
- Adjustable Switching Frequency: 200kHz to 2.4MHz
- Low Shutdown Current: IQ < 1μA
- Integrated Boost Diode
- Synchronizable Between 250kHz to 2MHz
- Power Good Flag
- Saturating Switch Design: 95mΩ On-Resistance
- 0.790V Feedback Reference Voltage
- Output Voltage: 0.79V to 25V
- Thermal Protection
- Soft-Start Capability
- Small 10-Pin (3mm × 3mm) DFN Packages
The LT1913 is an adjustable frequency (200kHz to 2.4MHz) monolithic buck switching regulator that accepts input voltages up to 25V. A high efficiency 95mΩ switch is included on the die along with a boost Schottky diode and the necessary oscillator, control, and logic circuitry. Current mode topology is used for fast transient response and good loop stability. Shutdown reduces input supply current to less than 1μA while a resistor and capacitor on the RUN/SS pin provide a controlled output voltage ramp (soft-start). A power good flag signals when VOUT reaches 91% of the programmed output voltage. The LT1913 is available in 10-Pin 3mm × 3mm DFN packages with exposed pads for low thermal resistance.
Applications
- Automotive Battery Regulation
- Power for Portable Products
- Distributed Supply Regulation
- Industrial Supplies
- Wall Transformer Regulation
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1913EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LT1913EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LT1913IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LT1913IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Oscillators 1 | ||
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1913
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.