LT1912

PRODUCTION

36V, 2A, 500kHz Step-Down Switching Regulator

Viewing:

Overview

  • Wide Input Range: Operation From 3.6V to 36V
  • 2A Maximum Output Current
  • Adjustable Switching Frequency: 200kHz to 500kHz
  • Low Shutdown Current: IQ < 1μA
  • Integrated Boost Diode
  • Synchronizable Between 250kHz to 500kHz
  • Saturating Switch Design: 0.25Ω On-Resistance
  • 0.790V Feedback Reference Voltage
  • Output Voltage: 0.79V to 20V
  • Soft-Start Capability
  • Small 10-Pin Thermally Enhanced MSOP and (3mm × 3mm) DFN Packages
LT1912
36V, 2A, 500kHz Step-Down Switching Regulator
3.3V Step-Down Converter Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1912
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1313A

LT1912EDD | 36V, 2A, 500kHz Step-Down Switching Regulator

Product Details

DC1313A: Demo Board for LT1912 36V, 2A, 500kHz Step-Down Switching Regulator.

DC1313A
LT1912EDD | 36V, 2A, 500kHz Step-Down Switching Regulator
DC1313A - Schematic

Latest Discussions

No discussions on LT1912 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed