LT1816

PRODUCTION

Dual 220MHz, 1500V/µs Operational Amplifiers with Programmable Supply Current

Viewing:

Overview

  • 220MHz Gain-Bandwidth Product
  • 1500V/μs Slew Rate
  • 6.5mA Supply Current per Amplifier
  • Programmable Current Option
  • 6nV/√Hz Input Noise Voltage
  • Unity-Gain Stable
  • 1.5mV Maximum Input Offset Voltage
  • 8μA Maximum Input Bias Current
  • 800nA Maximum Input Offset Current
  • 50mA Minimum Output Current, VOUT = ±3V
  • ±3.5V Minimum Input CMR, VS = ±5V
  • Specified at ±5V, Single 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
  • Space Saving MSOP and SSOP Packages
  • Low Profile (1mm) SOT-23 (ThinSOT™) and Leadless DFN Packages
LT1816
Dual 220MHz, 1500V/µs Operational Amplifiers with Programmable Supply Current
Programmable Current Amplifier Switches  from Low Power Mode to Full Speed Mode Distortion vs Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6 Product Package 7 Product Package 8 Product Package 9
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1816

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1816 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed