LT1804

PRODUCTION

Single/Dual/Quad 100V/µs, 85MHz, Rail-to-Rail Input and Output Op Amps

Viewing:

Overview

  • Slew Rate: 100V/µs
  • Gain Bandwidth Product: 85MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Quiescent Current: 3mA Max per Amplifier
  • Large Output Current: 42mA
  • Voltage Noise: 21nV/√Hz
  • Power Supply Rejection: 90dB
  • Open-Loop Gain: 60V/mV
  • Operating Temperature Range: -40°C to 85°C
  • Single Available in the 8-Pin SO and 5-Pin Low Profile (1mm) SOT-23 (ThinSOT) Package
  • Dual Available in 8-Lead DFN and SO Packages
  • Quad Available in the 14-Pin Narrow SO Package

The LT1803/LT1804/LT1805 are single/dual/quad, low power, high speed rail-to-rail input and output operational amplifiers with excellent DC performance. The LT1803/LT1804/LT1805 feature reduced supply current, lower input offset voltage, lower input bias current and higher DC gain than other devices with comparable bandwidth and slew rate.

Typically, the LT1803/LT1804/LT1805 have an input offset voltage of 350µV, an input bias current of 125nA and an open-loop gain of 60V/mV.

The LT1803/LT1804/LT1805 have an input range that includes both supply rails and an output that swings within 20mV of either supply rail to maximize the signal dynamic range in low supply applications.

The LT1803/LT1804/LT1805 are specified at 3V, 5V and ±5V supplies and typically maintain their performance for supplies from 2.3V to 12.6V. The inputs can be driven beyond the supplies without damage or phase reversal of the output.

The LT1803 is available in the 8-pin SO package with the standard op amp pinout and in the 5-pin SOT-23 package. The LT1804 is available in 8-pin DFN and SO packages with the standard op amp pinouts. The LT1805 features the standard quad op amp configuration and is available in a 14-pin plastic SO package.

Applications

  • Low Voltage, High Frequency Signal Processing
  • Driving A/D Converters
  • Rail-to-Rail Buffer Amplifiers
  • Active Filters
  • Video Line Driver

LT1804
Single/Dual/Quad 100V/µs, 85MHz, Rail-to-Rail Input and Output Op Amps
Inverting DC Restore Inverting DC Restore Circuit Response Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1804
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed