LT1802

PRODUCTION

Quad 80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amps

Viewing:

Overview

  • Gain Bandwidth Product: 80MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Voltage Operation: Single or Split Supplies 2.3V to 12.6V
  • Low Quiescent Current: 2mA/Amplifier Max
  • Input Offset Voltage: 350µV Max
  • Input Bias Current: 250nA Max
  • 3mm x 3mm x 0.8mm DFN Package
  • Large Output Current: 50mA Typ
  • Low Voltage Noise: 8.5nV/√Hz Typ
  • Slew Rate: 25V/µs Typ
  • Common Mode Rejection: 105dB Typ
  • Power Supply Rejection: 97dB Typ
  • Open-Loop Gain: 85V/mV Typ
  • Operating Temperature Range: –40°C to 85°C

The LT1801/LT1802 are dual/quad, low power, high speed rail-to-rail input and output operational amplifiers with excellent DC performance. The LT1801/LT1802 feature reduced supply current, lower input offset voltage, lower input bias current and higher DC gain than other devices with comparable bandwidth.

Typically, the LT1801/LT1802 have an input offset voltage of less than 100µV, an input bias current of less than 50nA and an open-loop gain of 85 thousand.

The LT1801/LT1802 have an input range that includes both supply rails and an output that swings within 20mV of either supply rail to maximize the signal dynamic range in low supply applications.

The LT1801/LT1802 maintain their performance for supplies from 2.3V to 12.6V and are specified at 3V, 5V and ±5V supplies. The inputs can be driven beyond the supplies without damage or phase reversal of the output.

The LT1801 is available in the MS8, SO-8 and the 3mm x 3mm x 0.8mm dual fine pitch leadless package (DFN) with the standard dual op amp pinout. The LT1802 features the standard quad op amp configuration and is available in the 14-pin plastic SO package. The LT1801/LT1802 can be used as plug-in replacements for many op amps to improve input/output range and performance.

For a single version of these amplifiers, see the LT1800 data sheet.

Applications

  • Low Voltage, High Frequency Signal Processing
  • Driving A/D Converters
  • Rail-to-Rail Buffer Amplifiers
  • Active Filters
  • Video Line Driver

LT1802
Quad 80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amps
3V, 1MHz, 4th Order Butterworth Filter 1MHz Filter Frequency Response Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1802
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1802 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed