LT1787

PRODUCTION

Precision, High Side Current Sense Amplifiers

Viewing:

Overview

  • Input Offset Voltage: 75µV (Max)
  • 60V Supply Operation (LT1787HV)
  • 12-Bit Dynamic Range
  • Operating Current: 60µA
  • User-Selectable External Sense Resistor
  • Bidirectional High Side Current Sensing
  • Unidirectional or Bidirectional Output
  • Input Noise Filtering
  • Available in 8-Lead SO and MSOP Packages
  • –40°C to 125°C Operating Temperature Range
LT1787
Precision, High Side Current Sense Amplifiers
12-Bit Dynamic Resolution Unidirectional Output into LTC1286 ADC Input Offset Voltage vs Supply Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1787
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC907A-B

LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board

Product Details

DC907A-B Demo Board for:

LTC2054 Single Micropower Zero-Drift Operational Amplifiers
LTC6102 Precision Zero Drift Current Sense Amplifier
LT1787 Precision, High Side Current Sense Amplifiers
LT6100 Precision, Gain Selectable High Side Current Sense Amplifier
LTC2439-1 8-/16-Channel 16-Bit No Latency Delta Sigma ADC

eval board
DC907A-B

LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board

Product Details

DC907A-B Demo Board for:

LTC2054 Single Micropower Zero-Drift Operational Amplifiers
LTC6102 Precision Zero Drift Current Sense Amplifier
LT1787 Precision, High Side Current Sense Amplifiers
LT6100 Precision, Gain Selectable High Side Current Sense Amplifier
LTC2439-1 8-/16-Channel 16-Bit No Latency Delta Sigma ADC

DC907A-B
LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board
DC907A-B - Schematic
DC907A-B
LTC6102, LT6100, LT1787, LTC2054, and LTC2439-1 (Requires DC590B) | Demo Board
DC907A-B - Schematic

Latest Discussions

Recently Viewed