LT1784

PRODUCTION

2.5MHz, Over-The-Top Low Power, Rail-to-Rail Input and Output Op Amp in SOT-23

Viewing:

Overview

  • Operates with Inputs Above V+
  • Rail-to-Rail Input and Output
  • Gain Bandwidth Product: 2.5MHz
  • Slew Rate: 2.1V/µs
  • Low Input Offset Voltage: 3.5mV Max
  • High Voltage Gain: 1000V/mV
  • Single Supply Input Range: 0V to 18V
  • Specified on 3V, 5V and ±5V Supplies
  • Reverse Battery Protection to 18V
  • Low Power: 750µA Supply Current Max
  • Output Shutdown on 6-Lead Version
  • High Output Current: 15mA Min
  • Operating Temperature Range: –40°C to 85°C
  • Low Profile (1mm) ThinSOT Package
LT1784
2.5MHz, Over-The-Top Low Power, Rail-to-Rail Input and Output Op Amp in SOT-23
Programmable Gain, AV = 2, AV = 20, 100kHz Amplifier Programmable Gain Amplifier Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1784

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

No discussions on LT1784 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed