LT1762

RECOMMENDED FOR NEW DESIGNS

150mA, Low Noise, LDO Micropower Regulators

Viewing:

Part Details

  • Low Noise: 20µVRMS (10Hz to 100kHz)
  • Low Quiescent Current: 25µA
  • Wide Input Voltage Range: 1.8V to 20V
  • Output Current: 150mA
  • Very Low Shutdown Current: < 1µA
  • Low Dropout Voltage: 270mV
  • No Protection Diodes Needed
  • Fixed Output Voltages: 2.5V, 3V, 3.3V, 5V
  • Adjustable Output from 1.22V to 20V
  • Stable with 2.2µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse Battery Protection
  • No Reverse Current
  • Overcurrent and Overtemperature Protected
  • 8-Lead MSOP Package
LT1762
150mA, Low Noise, LDO Micropower Regulators
LT1762 Application Circuit LT1762 Pin Configuration LT1762 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1763 RECOMMENDED FOR NEW DESIGNS 500mA, Low Noise, LDO Micropower Regulators
LT3082 RECOMMENDED FOR NEW DESIGNS 200mA Single Resistor Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1762
  • LT1762-2.5
  • LT1762-3
  • LT1762-3.3
  • LT1762-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC339A-A

LT1762EMS8 Demo Board | Micropower Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT = 1.22V/2.5V/3V/3.3V/5V/Adjustable @ 150mA

Product Details

Demonstration circuit DC339-A is a low noise micropower voltage regulator using the 150mA output current LT1762 linear regulator in an 8-lead MSOP package. The demo board has an input voltage range from 2.3V to 20V and a jumper-selectable output votlage that can be set to 1.22V, 2.5V, 3.0V, 3.3V, 5V or a user-defined value. The LT1762's low 20µVRMS (10Hz to 100kHz bandwidth) output noise and low 30µA quiescent current make the device ideal for voltage-controlled oscillators, RF power supplies and local regulators in larger systems.

eval board
DC279A-B

LTC1736, LTC1772, LTC1762 | Low Cost VRM (Intel), 7.5 to 24VIN, 1.3V to 1.6VOUT @ 14A, 1.5VOUT @ 0.12 to 2.5A, 2.5VOUT @ 0.15A

Product Details

DC279A-B Demo Board for:

LTC1736 5-Bit Adjustable High Efficiency Synchronous Step-Down Switching Regulator

LT1762 150mA, Low Noise, LDO Micropower Regulators

LTC1772 Constant Frequency Current Mode Step-Down DC/DC Controller in SOT-23

DC339A-A
LT1762EMS8 Demo Board | Micropower Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT = 1.22V/2.5V/3V/3.3V/5V/Adjustable @ 150mA
DC339A-A - Schematic
DC279A-B
LTC1736, LTC1772, LTC1762 | Low Cost VRM (Intel), 7.5 to 24VIN, 1.3V to 1.6VOUT @ 14A, 1.5VOUT @ 0.12 to 2.5A, 2.5VOUT @ 0.15A
DC279A-B - Schematic

Latest Discussions

Recently Viewed