LT1737
PRODUCTIONHigh Power Isolated Flyback Controller
- Part Models
- 8
- 1ku List Price
- Starting From $4.61
Overview
- Drives External Power MOSFET
- Supply Voltage Range: 4.5V to 20V
- Flyback Voltage Limited Only by External Components
- Senses Output Voltage Directly from Primary Side Winding—No Optoisolator Required
- Moderate Accuracy Regulation Without User Trims
- Regulation Maintained Well into Discontinuous Mode
- Switching Frequency from 50kHz to 250kHz with External Capacitor
- Available in 16-Pin GN and SO Packages
- Optional Load Compensation
- Optional Undervoltage Lockout
- External ISENSE Resistor
- Shutdown Feature Reduces IQ to 50µA Typ
The LT1737 is a monolithic switching regulator controller specifically designed for the isolated flyback topology. It drives the gate of an external MOSFET and is generally powered from a DC supply voltage. Output voltage feedback information may be supplied by a variety of methods including a third transformer winding, the primary winding or even direct DC feedback (see Applications Information). Its gate drive capability, coupled with a suitable external MOSFET and other power path components, can deliver load power up to tens of Watts.
The LT1737 has a number of features not found on other isolated flyback controller ICs presently available. By utilizing current mode switching techniques, it provides excellent AC and DC line regulation. Its unique control circuitry can maintain regulation well into discontinuous mode in most applications. Optional load compensation circuitry allows for improved load regulation. An optional undervoltage lockout pin halts operation when the application input voltage is too low. An optional external capacitor implements a soft-start function.
Applications
- Isolated Flyback Switching Regulators
- Medical Instruments
- Instrumentation Power Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1737CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LT1737CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LT1737CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1737CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1737IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LT1737IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LT1737IS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1737IS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LT1737CGN#PBF | PRODUCTION | |
| LT1737CGN#TRPBF | PRODUCTION | |
| LT1737IGN#PBF | PRODUCTION | |
| LT1737IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LT1737CGN#PBF | PRODUCTION | |
| LT1737CGN#TRPBF | PRODUCTION | |
| LT1737IGN#PBF | PRODUCTION | |
| LT1737IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LT1737CGN#PBF | PRODUCTION | |
| LT1737CGN#TRPBF | PRODUCTION | |
| LT1737IGN#PBF | PRODUCTION | |
| LT1737IGN#TRPBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1737CS#PBF | PRODUCTION | |
| LT1737CS#TRPBF | PRODUCTION | |
| LT1737IS#PBF | PRODUCTION | |
| LT1737IS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LT1737CS#PBF | PRODUCTION | |
| LT1737CS#TRPBF | PRODUCTION | |
| LT1737IS#PBF | PRODUCTION | |
| LT1737IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LT1737CS#PBF | PRODUCTION | |
| LT1737CS#TRPBF | PRODUCTION | |
| LT1737IS#PBF | PRODUCTION | |
| LT1737IS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1737
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.