LT1723

PRODUCTION

Dual 200MHz Low Noise Precision Op Amps

Viewing:

Overview

  • 3.8nV/√Hz Input Noise Voltage
  • 3.7mA Supply Current
  • 200MHz Gain Bandwidth
  • Low Total Harmonic Distortion: – 85dBc at 1MHz
  • 70V/μs Slew Rate
  • 400μV Maximum Input Offset Voltage
  • 300nA Maximum Input Bias Current
  • Unity-Gain Stable
  • Capacitive Load Stable Up to 100pF
  • 23mA Minimum Output Current
  • Specified at ±5V and Single 5V
  • Low Profile (1mm) SOT-23 (ThinSot™) Package
LT1723
Dual 200MHz Low Noise Precision Op Amps
Differential Video Line Driver Line Driver Mulitburst Video Signal Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1723
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed