LT1720

PRODUCTION

Dual, 4.5ns, Single Supply 3V/5V Comparators with Rail-to-Rail Outputs

Viewing:

Part Details

  • UltraFast:
    • 4.5ns at 20mV Overdrive
    • 7ns at 5mV Overdrive
  • Low Power: 4mA per Comparator
  • Optimized for 3V and 5V Operation
  • Pinout Optimized for High Speed Ease of Use
  • Input Voltage Range Extends 100mV Below Negative Rail
  • TTL/CMOS Compatible Rail-to-Rail Outputs
  • Internal Hysteresis with Specified Limits
  • Low Dynamic Current Drain; 15µA/(V-MHz), Dominated by Load In Most Circuits
  • Tiny 3mm × 3mm × 0.75mm DFN Package (LT1720)
LT1720
Dual, 4.5ns, Single Supply 3V/5V Comparators with Rail-to-Rail Outputs
2.7V to 6V Crystal Oscillator with TTL/CMOS Output Propagation Delay vs Overdrive Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1720
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1720 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed