LT1673

PRODUCTION

2uA Max, AV ≥ 5 Dual Over-The-Top Precision Rail-to-Rail Input and Output Op Amps

Viewing:

Overview

  • Gain of 5 Stable
  • Low Supply Current: 2µA Max per Amplifier
  • Rail-to-Rail Input and Output
  • Low Offset Voltage: 375µV Max
  • Over-The-Top™ Inputs Operate Above V+
  • Gain Bandwidth Product: 12kHz
  • Wide Supply Range: 2.2V to 36V
  • Single Supply Input Range: –0.3V to 36V
  • Low Input Bias Current: 250pA
  • Low Input Offset Current: 20pA
  • High AVOL : 100V/mV Minimum Driving 100kΩ Load
  • Output Sources and Sinks 500µA Load Current
  • Reverse Battery Protected to 18V
LT1673
2uA Max, AV ≥ 5 Dual Over-The-Top Precision Rail-to-Rail Input and Output Op Amps
Single Supply, 60µW Precision Instrumentation Amplifier TC VOS Distribution Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1673
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1673 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed