LT1637

PRODUCTION

1.1MHz, 0.4V/µs Over-The-Top Micropower, Rail-To-Rail Input and Output Op Amp

Viewing:

Overview

  • Operates with Inputs Above V+
  • Rail-to-Rail Input and Output
  • Micropower: 250µA Supply Current Max
  • Operating Temperature Range: −55°C to 125°C
  • Gain-Bandwidth Product: 1.1MHz
  • Slew Rate: 0.4V/µs
  • Low Input Offset Voltage: 350µV Max
  • Single Supply Input Range: −0.4V to 44V
  • High Output Current: 25mA Min
  • Specified on 3V, 5V and ±15V Supplies
  • Output Shutdown
  • Output Drives 4700pF with Output Compensation
  • Reverse Battery Protection to 25V
  • High Voltage Gain: 800V/mV
  • High CMRR: 110dB
  • Available in 8-Lead MSOP, PDIP and SO Packages; and a Tiny (3mm × 3mm × 0.8mm) DFN Package
LT1637
1.1MHz, 0.4V/µs Over-The-Top Micropower, Rail-To-Rail Input and Output Op Amp
Over-The-Top® Current Source with Shutdown Over-The-Top® Current Source with Shutdown Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1637

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC593A
LT1637CDD | Over-The-Top, Micropower, Rail-to-Rail Input and Output Op Amp in DFN Package
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed