LT1497

PRODUCTION

Dual 125mA, 50MHz Current Feedback Amplifier

Viewing:

Overview

  • Minimum Output Current: ±125mA
  • Maximum Supply Current per Amp: 7mA, VS = ±5V
  • Bandwidth: 50MHz, VS = ±15V
  • Slew Rate: 900V/µs, VS = ±15V
  • Wide Supply Range: VS = ±2.5V to ±15V
    • (Enhanced θJA 16-Pin SO Package)
  • Enhanced θJA SO-8 Package for ±5V Operation
  • 0.02% Differential Gain: AV = 2, RL = 150Ω
  • 0.015° Differential Phase: AV = 2, RL = 150Ω
  • ±13V Output Swing: IL = 100mA, VS = ±15V
  • ±3.1V Output Swing: IL = 100mA, VS = ±5V
  • 55ns Settling Time to 0.1%, 10V Step
  • Thermal Shutdown Protection
LT1497
Dual 125mA, 50MHz Current Feedback Amplifier
HDSL2 Single Pair Line Driver 2nd and 3rd Harmonic Distortion of HDSL2 Single Pair Line Driver Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1497
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed