LT1495

PRODUCTION

1.5µA Max, Dual Precision Rail-to-Rail Input and Output Op Amps

Viewing:

Overview

  • Low Supply Current: 1.5µA Max
  • Rail-to-Rail Input and Output
  • Low Offset Voltage: 375µV Max
  • Wide Supply Range: 2.2V to 36V
  • Single Supply Input Range: –0.3V to 36V
  • Low Input Bias Current: 250pA
  • Low Input Offset Current: 20pA
  • High AVOL: 100V/mV Minimum Driving 100kΩ Load
  • Output Sources and Sinks 500µA Load Current
  • Reverse Battery Protected to 18V
  • Operating Temperature Range: –40°C to 125°C (LT1494)
  • Over-The-Top™ Inputs Operate Above V+
LT1495
1.5µA Max, Dual Precision Rail-to-Rail Input and Output Op Amps
Micropower Integrating Current Sense TC VOS Distribution Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1495

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1495 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed