LT1467L

PRODUCTION

Micropower Dual/Quad Precision Rail-to-Rail Input and Output Op Amp

Viewing:

Overview

  • Rail-to-Rail Input and Output
  • Low Supply Current: 75µA Max
  • 390µV VOS(MAX) for VCM = V– to V+
  • High Common Mode Rejection Ratio: 83dB Min
  • High AVOL: 400V/mV Minimum
  • Wide Supply Range: 2V to ±5V
  • Low Input Bias Current: 6nA Typ
  • 120kHz Gain Bandwidth Product
LT1467L
Micropower Dual/Quad Precision Rail-to-Rail Input and Output Op Amp
Variable Current Source Worst-Case VOS vs Input Common Mode Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1467
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1467L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed