LT1463

Obsolete

Dual/Quad Micropower, 260µW C-Load Picoampere Bias Current JFET Input Op Amps

Viewing:

Overview

  • Input Bias Current:
    • 2pA Max (LT1462A)
    • 20pA Max (LT1462, LT1463)
  • Supply Current per Amplifier: 45µA Max
  • Unity-Gain Stable for C-Load™ Up to 10nF
  • Input Common Mode Range Includes Positive Rail
  • Guaranteed Specs with ±5V, ±15V Supplies
  • Gain Bandwidth Product: 175kHz Typ
  • Slew Rate: 0.13V/µs Typ
  • Guaranteed Matching Specifications
  • Standard Pinout: SO-8, SO-14 Package
LT1463
Dual/Quad Micropower, 260µW C-Load Picoampere Bias Current JFET Input Op Amps
Low Power Logging Amplifier Small-Signal Response, CL = 10nF Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1463
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed