LT1398

Obsolete

Low Cost Dual and Triple 300MHz Current Feedback Amplifiers with Shutdown

Viewing:

Overview

  • 300MHz Bandwidth on ±5V (AV = 1, 2 and – 1)
  • 0.1dB Gain Flatness: 150MHz (AV = 1, 2 and – 1)
  • Completely Off in Shutdown, 0μA Supply Current
  • High Slew Rate: 800V/μs
  • Wide Supply Range:
    • ±2V(4V) to ±6V(12V) (LT1398/LT1399)
    • ±2V (4V) to ±7.5V (15V) (LT1399HV)
  • 80mA Output Current
  • Low Supply Current: 4.6mA/Amplifier
  • Fast Turn-On Time: 30ns
  • Fast Turn-Off Time: 40ns
  • 16-Pin Narrow SO/Narrow SSOP Packages
LT1398
Low Cost Dual and Triple 300MHz Current Feedback Amplifiers with Shutdown
3-Input Video MUX Cable Driver Square Wave Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1398
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1398 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed