LT1358

PRODUCTION

Dual 25MHz, 600V/µs Op Amps

Viewing:

Overview

  • 25MHz Gain-Bandwidth
  • 600V/µs Slew Rate
  • 2.5mA Maximum Supply Current per Amplifier
  • Unity Gain Stable
  • C-Load™ Op Amp Drives All Capacitive Loads
  • 8nV/√Hz Input Noise Voltage
  • 600µV Maximum Input Offset Voltage
  • 500nA Maximum Input Bias Current
  • 120nA Maximum Input Offset Current
  • 20V/mV Minimum DC Gain, RL =1k
  • 115ns Settling Time to 0.1%, 10V Step
  • 220ns Settling Time to 0.01%, 10V Step
  • ±12.5V Minimum Output Swing into 500Ω
  • ±3V Minimum Output Swing into 150Ω
  • Specified at ±2.5V, ±5V, and ±15V
  • LT1358 is Available in 8-Pin PDIP and SO Packages
  • LT1359 is Available in 14-Pin PDIP, 14-Pin and 16-Pin SO Packages
LT1358
Dual 25MHz, 600V/µs Op Amps
DAC I-to-V Converter AV = –1 Large-Signal Response Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1358

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed