LT1311

Obsolete

Quad 12MHz, 145ns Settling Precision Current-to-Voltage Converter for Optical Disk Drives

Viewing:

Overview

  • OBSOLETE PRODUCT Data Sheet For Reference Only
  • Four Complete Current-to-Voltage Converters
  • 14-Lead Small Outline Package
  • Accurate Gain: 20mV/µA, ±4%
  • Low Offset Error: 250nA Max
  • Low Offset Drift: 2.5nA/°C Max
  • Fast Settling: 145ns to 0.1% for a 2V Step
  • Wide Bandwidth: 12MHz
  • Low Noise: 5pA√Hz
  • Low Quiescent Current: 11mA Max
  • Wide Supply Range: ±2V to ±18V or 4V to 36V
LT1311
Quad 12MHz, 145ns Settling Precision Current-to-Voltage Converter for Optical Disk Drives
Photo Diode Current-to-Voltage Converter Transient Response Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1311 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed