LT1268
PRODUCTION7.5A, 150kHz Switching Regulators
- Part Models
- 6
- 1ku List Price
- Starting From $11.68
Overview
- Wide Input Voltage Range: 3.5V to 30V
- Low Quiescent Current: 7mA
- Internal 7.5A Switch
- Very Few External Parts Required
- Self-Protected Against Overloads
- Available in Standard and Surface Mount 5-Pin Packages
- Can Be Externally Synchronized (See LT1072 Data Sheet)
The LT1268B and LT1268 are monolithic high power switching regulators. Identical to the popular LT1070, except for switching frequency (150kHz) and higher switch current, they can be operated in all standard switching configurations including buck, boost, flyback, and inverting. A high current, high efficiency switch is included on the die along with all oscillator, control, and protection circuitry. Integration of all functions allows the LT1268 to be built in standard 5-pin power packages. This makes it extremely easy to use and provides “bust proof” operations similar to that obtained with 3-pin linear regulators.
The LT1268 operate with supply voltages from 3.5V to 30V and draw only 7mA quiescent current. By utilizing current mode switching techniques, it provides excellent AC and DC load and line regulation.
The LT1268 use an adaptive anti-sat switch drive to allow very wide ranging load currents with no loss in efficiency. An externally activated shutdown mode reduces total supply current to 100µA typical for standby operation.
Applications
- High Efficiency Boost Converter
- PC Power Supply with Multiple Outputs
- Battery Upconverter
- Negative-to-Positive Converter
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1268BCQ#PBF | 5-Lead DD Pak | ||
| LT1268BCQ#TRPBF | 5-Lead DD Pak | ||
| LT1268BCT#PBF | 5-Lead TO-220 | ||
| LT1268CQ#PBF | 5-Lead DD Pak | ||
| LT1268CQ#TRPBF | 5-Lead DD Pak | ||
| LT1268CT#PBF | 5-Lead TO-220 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0175 Laser Top Mark Conversion for DDPAK & TO220 Packages Assembled in ADPG. Country of Origin Code [MY] To Be Incorporated On Top Mark |
||
| LT1268BCQ#PBF | PRODUCTION | |
| LT1268BCQ#TRPBF | PRODUCTION | |
| LT1268BCT#PBF | PRODUCTION | |
| LT1268CQ#PBF | PRODUCTION | |
| LT1268CQ#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1268
- LT1268B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.