LT1219

Obsolete

Precision Rail-to-Rail Input and Output Op Amp

Viewing:

Part Details

  • Rail-to-Rail Input and Output
  • 90µV VOS(MAX) for VCM = V to V+
  • High Common Mode Rejection Ratio: 97dB Min
  • C-Load Stable Version (LT1219)
  • High AVOL: 500V/mV Minimum Driving 10kΩ Load
  • Wide Supply Range:
    • 2V to ±15V (LT1218/LT1219)
    • 2V to ±5V (LT1218L/LT1219L)
  • Shutdown Mode: IS < 30µA
  • Low Supply Current: 420µA Max
  • Low Input Bias Current: 18nA Typical
  • 300kHz Gain-Bandwidth Product (LT1218)
  • Slew Rate: 0.10V/µs (LT1218)
LT1219
Precision Rail-to-Rail Input and Output Op Amp
MUX Amplifier Voltage Follower Input to Output Error Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1219
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

No discussions on LT1219 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed