LT1218

PRODUCTION

Precision Rail-to-Rail Input and Output Op Amp

Viewing:

Overview

  • Rail-to-Rail Input and Output
  • 90µV VOS(MAX) for VCM = V– to V+
  • High Common Mode Rejection Ratio: 97dB Min
  • C-Load™ Stable Version (LT1219)
  • High AVOL: 500V/mV Minimum Driving 10kΩ Load
  • Wide Supply Range:
    • 2V to ±15V (LT1218/LT1219)
    • 2V to ±5V (LT1218L/LT1219L)
  • Shutdown Mode: IS < 30µA
  • Low Supply Current: 420µA Max
  • Low Input Bias Current: 18nA Typical
  • 300kHz Gain-Bandwidth Product (LT1218)
  • Slew Rate: 0.10V/µs (LT1218)
LT1218
Precision Rail-to-Rail Input and Output Op Amp
MUX Amplifier Voltage Follower Input to Output Error Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1218

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

No discussions on LT1218 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed